IESNA:LM-63-2002
[TEST]P1647259
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6D-835-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 324W 80CRI 3500K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.70A 323.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39187.1
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 323.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
6577.2 6596.9 6782.6 6962.7 7100.6 7179.4 7125.9 6869.8 6515.2 6194.4 5834.2 5465.5 5141.8 4829.4 4435.4 
4072.4 3658.7 3239.3 2834.1 2378.1 1972.9 1595.7 1289.0 1089.2 973.8 900.6 830.2 740.2 655.7 562.9 461.6 357.4 239.2 146.3 
53.5 0.0 0.0 
6577.2 6591.2 6779.8 6959.9 7097.8 7187.9 7142.8 6883.9 6546.2 6231.0 5867.9 5490.8 5175.6 4857.6 4486.1 
4100.5 3695.2 3292.8 2867.8 2392.2 1992.6 1615.4 1303.0 1094.8 976.6 900.6 830.2 743.0 658.6 574.1 475.6 371.5 244.8 149.2 
50.7 0.0 0.0 
6577.2 6577.2 6748.8 6934.6 7092.2 7201.9 7213.2 7021.8 6695.4 6388.6 6070.6 5690.6 5358.5 5057.4 4711.2 
4336.9 3948.5 3534.8 3109.9 2642.7 2189.6 1773.0 1410.0 1168.0 1010.4 928.7 849.9 757.1 678.3 588.2 492.5 391.2 261.7 154.8 
47.8 0.0 0.0 
6577.2 6619.4 6774.2 6979.6 7156.9 7320.1 7427.1 7348.3 7151.3 6892.4 6585.6 6239.4 5893.3 5552.7 5226.3 
4857.6 4463.6 4038.6 3585.5 3098.6 2580.8 2085.4 1654.8 1317.1 1103.2 982.2 895.0 804.9 709.2 622.0 526.3 422.2 298.3 
177.3 61.9 2.8 0.0 
6577.2 6610.9 6746.0 6957.1 7162.5 7379.2 7590.3 7708.5 7688.8 7556.5 7328.6 7030.3 6703.8 6357.6 6031.2 
5687.8 5293.8 4868.8 4382.0 3878.2 3261.8 2696.2 2122.0 1657.7 1308.7 1086.3 951.3 855.6 751.4 647.3 543.2 433.4 318.0 
185.7 73.2 5.6 0.0 
6577.2 6613.7 6726.3 6934.6 7171.0 7435.5 7717.0 8001.2 8198.2 8248.9 8209.5 8136.3 7990.0 7764.8 7466.5 
7128.8 6774.2 6340.7 5822.9 5246.0 4562.1 3782.5 3008.5 2319.0 1770.2 1362.1 1111.7 928.7 802.1 683.9 557.2 450.3 
329.3 197.0 84.4 5.6 0.0 
6577.2 6630.6 6723.5 6909.2 7159.7 7449.6 7770.4 8088.5 8431.8 8778.0 9073.5 9307.1 9498.5 9670.1 9794.0 
9805.2 9698.3 9414.0 8958.1 8305.2 7491.8 6484.3 5293.8 4086.4 2994.5 2200.8 1652.0 1252.4 979.4 799.3 658.6 503.8 
371.5 242.0 112.6 11.3 0.0 
6577.2 6619.4 6695.4 6853.0 7064.0 7370.8 7705.7 8049.1 8417.7 8814.6 9239.5 9706.7 10204.9 10790.2 11471.3 
12177.7 12836.3 13463.9 14066.2 14603.7 14918.9 14845.7 14190.0 12642.1 10176.7 7308.9 4714.0 3188.7 2198.0 1424.1 1016.0 
734.5 501.0 306.8 154.8 22.5 0.0 
6577.2 6599.7 6672.8 6799.5 6971.2 7216.0 7505.9 7826.7 8175.7 8493.7 8854.0 9208.6 9616.7 10221.7 11049.2 
12096.1 13193.7 14586.8 16241.6 18059.7 20375.9 22725.9 25334.8 28070.4 30904.4 32939.2 33938.3 31864.1 23193.1 
13494.8 6492.7 3109.9 1350.9 644.5 281.4 67.5 0.0 
6577.2 6565.9 6636.3 6746.0 6906.4 7123.1 7351.1 7638.2 7885.8 8133.5 8417.7 8614.7 8837.1 9250.8 9861.5 
10638.3 11437.5 12363.5 13770.6 15633.7 18175.1 21330.0 25450.2 30707.4 37284.6 44441.5 50424.8 52079.7 43374.9 
27901.5 14139.3 6267.6 2516.0 2859.4 1964.4 734.5 0.0 
6577.2 6613.7 6686.9 6802.3 6962.7 7190.7 7427.1 7711.3 7973.1 8203.8 8482.5 8659.8 8873.7 9250.8 9864.3 
10643.9 11406.6 12287.5 13660.9 15445.2 17848.6 20854.4 24425.8 29024.5 34976.8 42147.8 49915.4 54657.6 48871.3 
32306.0 16100.9 6757.3 2493.5 3278.7 2198.0 503.8 0.0 
6577.2 6599.7 6675.7 6791.0 6951.5 7171.0 7410.2 7697.3 7967.4 8215.1 8485.3 8671.0 8884.9 9273.3 9898.1 
10686.1 11420.7 12341.0 13739.7 15484.6 17935.9 20921.9 24667.8 29305.9 35427.1 42705.0 50185.6 54604.1 48364.7 
31988.0 15920.8 6636.3 2502.0 3346.3 2167.1 441.9 0.0 
6577.2 6568.7 6656.0 6774.2 6957.1 7199.1 7460.9 7773.3 8088.5 8369.9 8704.8 8946.8 9236.7 9715.2 10415.9 
11330.6 12214.3 13396.3 15051.2 17119.7 20128.3 23905.1 28427.8 34284.5 40501.4 46147.0 49715.6 48961.4 39674.0 
25816.1 13559.6 6036.8 2229.0 2186.8 1553.5 520.7 0.0 
6577.2 6608.1 6720.7 6886.7 7092.2 7390.5 7736.7 8119.4 8524.7 8949.7 9445.0 9943.1 10491.9 11173.0 12129.9 
13196.5 14392.6 15777.3 17387.1 19132.0 21003.5 23027.1 25157.5 27209.2 28990.7 30099.5 29570.4 25509.3 16720.1 8890.6 
4556.4 2124.8 1004.7 492.5 222.3 67.5 0.0 
6577.2 6636.3 6768.5 6979.6 7213.2 7525.6 7908.3 8324.9 8792.0 9290.2 9763.0 10247.1 10773.4 11330.6 11952.6 
12512.6 12996.7 13416.0 13818.5 14057.7 14015.5 13508.9 12422.6 10593.2 8232.0 5606.2 3672.7 2549.8 1865.9 1294.6 934.4 
678.3 464.4 289.9 149.2 28.1 0.0 
6577.2 6698.2 6858.6 7072.5 7337.0 7652.2 8046.2 8443.1 8806.1 9107.3 9408.4 9656.1 9808.0 9855.9 9819.3 
9718.0 9512.5 9174.8 8671.0 7905.5 7050.0 6140.9 4992.7 3754.4 2687.7 2020.7 1533.8 1215.8 985.0 821.8 683.9 520.7 
385.6 253.3 126.6 16.9 0.0 
6577.2 6720.7 6892.4 7111.9 7376.4 7708.5 8018.1 8262.9 8400.9 8462.8 8437.4 8293.9 8082.8 7821.1 7534.0 
7218.8 6830.4 6366.1 5794.8 5192.5 4477.6 3664.3 2805.9 2141.7 1638.0 1305.9 1108.9 973.8 852.7 726.1 582.6 470.0 
349.0 225.1 95.7 8.4 0.0 
6577.2 6726.3 6914.9 7131.6 7384.9 7646.6 7835.2 7880.2 7860.5 7739.5 7486.2 7159.7 6810.7 6475.8 6157.8 
5780.7 5417.6 5009.6 4497.3 3917.6 3264.7 2544.2 1998.2 1539.5 1272.1 1120.1 1004.7 906.2 788.0 667.0 557.2 447.5 334.9 
205.4 84.4 8.4 0.0 
6577.2 6706.6 6900.8 7120.3 7351.1 7522.8 7556.5 7463.7 7275.1 7007.7 6675.7 6312.6 5974.9 5648.4 5265.7 
4944.8 4609.9 4196.2 3692.4 3160.5 2527.3 1984.1 1564.8 1291.8 1153.9 1046.9 965.3 869.6 737.4 647.3 548.8 447.5 323.7 
197.0 78.8 2.8 0.0 
6577.2 6706.6 6909.2 7123.1 7323.0 7407.4 7328.6 7145.7 6875.5 6549.0 6155.0 5794.8 5459.9 5110.9 4753.4 
4432.6 4086.4 3653.0 3177.4 2645.5 2096.7 1663.3 1345.3 1187.7 1072.3 999.1 923.1 799.3 709.2 613.5 520.7 416.5 298.3 
182.9 70.4 0.0 0.0 
6577.2 6672.8 6886.7 7095.0 7272.3 7320.1 7199.1 6971.2 6661.6 6298.5 5898.9 5552.7 5198.1 4849.1 4508.6 
4184.9 3824.7 3416.6 2935.4 2372.5 1899.7 1522.6 1260.8 1137.0 1038.5 979.4 903.4 782.4 692.3 596.6 498.1 391.2 267.4 168.9 
61.9 0.0 0.0 
6577.2 6678.5 6892.4 7103.4 7275.1 7308.9 7173.8 6937.4 6616.6 6259.1 5870.7 5513.3 5170.0 4809.7 4469.2 
4162.4 3774.1 3354.7 2887.5 2350.0 1868.7 1497.2 1249.6 1134.2 1035.7 976.6 903.4 782.4 689.5 593.8 492.5 379.9 250.5 157.6 
56.3 0.0 0.0 
